EP025R+MOD3

Electr. 2-way PI-CCV EPIV, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, DN 25, Internal thread, Rp 1", PN 25, ps 1600 kPa, V'nom 1.15 l/s, Fluid temperature -10...120°C

List price
€ 661,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

System integration

Current documents

Accessories

Mechanical accessories

EXT-OC-ZEP25

Insulation shell for EPIV / Belimo Energy Valve™ DN 25

List price: € 46,00
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: € 115,00
Your price: ...

ZR2325

Pipe connector for ball valve, DN 25, Rp 1", R 1", with internal thread

List price: € 14,30
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: € 275,00
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
List price: € 71,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: € 23,70
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: € 453,00
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Pattern
2-way
PI-Technology
Electronic
Pipe connection
Internal thread
PN
25
Pressure-independent
YES

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.3 W
Power consumption (running)
3.5 W
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V