EP050R+MP3

Electr. 2-way PI-CCV EPIV, AC/DC 24 V, MP-Bus, DN 50, Internal thread, Rp 2", PN 25, ps 1600 kPa, V'nom 4.8 l/s, Fluid temperature -10...120°C

List price
€ 926,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

System integration

Current documents

Accessories

Mechanical accessories

EXT-OC-ZEP50

Insulation shell for EPIV / Belimo Energy Valve™ DN 50

List price: € 69,00
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: € 115,00
Your price: ...

ZR2350

Pipe connector for ball valve with internal thread, DN 50, Rp 2"

List price: € 44,00
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: € 125,00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: € 179,00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: € 275,00
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
List price: € 23,70
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: € 453,00
Your price: ...

Not categorised

UK24BAC

Gateway MP zu BACnet MS/TP

List price: € 673,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: € 595,00
Your price: ...

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: € 71,00
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1400 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Pattern
2-way
PI-Technology
Electronic
Pipe connection
Internal thread
PN
25
Pressure-independent
YES
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
1.4 W
Power consumption (running)
4.5 W
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V