R7040R-B3+NR24A-MP



R7040R-B3+NR24A-MP

Changeover ball valve, 3-way, DN 40, Flange, PN 6, ps 600 kPa, kvs 31 m³/h, Fluid temperature -10...100°C
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 90 s (45...170 s), IP54
Actuator fitted

List price
€ 763,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

System integration

Current documents

Success stories

Accessories

Not categorised

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: € 125,00
Your price: ...

MFT-C

Adapter for Service-Tool ZTH

List price: € 275,00
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

P10000A

Feedback potentiometer 10 kΩ add-on

List price: € 88,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: € 88,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: € 88,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: € 88,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: € 88,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: € 88,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: € 88,00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: € 54,00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: € 72,00
Your price: ...

UK24BAC

Gateway MP zu BACnet MS/TP

List price: € 673,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: € 595,00
Your price: ...

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: € 71,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: € 23,70
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: € 179,00
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: € 115,00
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: € 91,00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: € 453,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
31 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6
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
1.2 W
Power consumption (running)
3.5 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V