BF24-V

Fire damper actuator, 18 Nm, AC/DC 24 V, modulating, 120...300 s, 2 x SPDT, IP54, Cable

Only available through manufacturers of fire dampers
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
BAT72

Thermoelectric tripping device with control key, Duct inside temperature 72°C (color black), Duct outside temperature 72°C, Probe length 65 mm

Only available through manufacturers of fire dampers
Product videos
Please accept preferences-cookies to watch this video.

Fire protection scenarios

1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems

Details

Specifications

Angle of rotation
95
Auxiliary switches
2 x SPDT
Control type
Modulating
Degree of protection
IP54, IP protection in all mounting positions
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With position stop
Mechanical interface
Form fit 12x12 mm, non-continuous hollow shaft
Power consumption (holding)
2 W
Power consumption (running)
7 W
Running time (fail-safe)
16 s
Running time (motor)
120...300 s / 90°
Torque
18 Nm
Voltage AC/DC
AC/DC 24 V