The exception is : javax.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/no/en_GB/~mgnlArea=outdated~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/no/en_GB/~mgnlArea=outdated~

  1. Home
  2. Damper Actuators
  3. Accessories

P1000A-F



Back to product category
P1000A-F

P1000A-F

Feedback potentiometer 1 kΩ

Recommendation: wiring as a voltage divider. Please note the information in the data sheet.
List price
NOK 1 910,00
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
Connection Potentiometer
Cable 1 m, 3x 0.75 mm², FRNC (halogen-free)
Protection category
IP54
Degree Of Protection NEMA
346
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+47 22 70 71 71
Subscribe to newsletter
BELIMO Automation Norge AS, Nils Hansensvei 13, 0667 Oslo (Norway)