LF24-3
Rotary actuator fail-safe, 4 Nm, AC/DC 24 V, 3-point, 150 s, IP54
- List price
- NOK 3 403,00
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
AV6-20
Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm
K6-1
Shaft clamp reversible, clamping range ø16..20 mm [5/8...3/4"]
KH-LF
Actuator arm, clamping range ø8..16 mm [3/8...5/8"], Slot width 8.2 mm
KH8
Damper crank arm Slot width 8.2 mm, clamping range ø10..18 mm [3/8...3/4"]
Z-ARS180L
Anti-rotation mechanism, 180 mm, for LF..
Multipack 20 pcs.
ZG-LF1
Mounting kit for linkage operation for flat installation
ZG-LF3
Mounting kit for linkage operation for side installation Slot width 6.2 mm
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 2 W
- Power consumption (holding)
- 0.8 W
- Power Consumption For Wire Sizing
- 3.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Torque
- 4 Nm
- Control type
- 3-point
- Direction Of Motion Motor
- selectable with switch L/R
- Direction of rotation (fail-safe)
- Selectable by mounting L/R
- Manual override
- No
- Angle of rotation
- 95°
- Running time (motor)
- 150 s / 90°
- Running time (fail-safe)
- <20 s
- Mechanical interface
- Universal shaft clamp 8...16 mm
- Protection category
- IP54
- Ambient Temperature
- -30...50°C [-22...122°F]