H520B+NV230A-TPC
Globe valve, 3-way, DN 20, External thread, G 1 1/4", PN 16, ps 1600 kPa, kvs 6.3 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
- List price
- NOK 5 770,00
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
Mechanical accessories
Details
Specifications
Valve specifications
- Close-off pressure
- 1600 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 6.3 m³/h
- Pattern
- 3-way
- Pipe connection
- External thread
- PN
- 16
- Pressure-independent
- NO
Actuator specifications
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Terminals with cable
- Fail-safe function
- Non fail-safe
- Force
- 1000 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 150 s / 20 mm
- Stroke
- 15 mm
- Voltage AC/DC
- AC 100...240 V