Items in your download folder

Download folder is empty
item(s) in download folder

!

H525B/SV24A-MP-TPC/Z



H525B/SV24A-MP-TPC/Z

Globe valve, 3-way, DN 25, External thread, G 1 1/2", PN 16, ps 1600 kPa, kvs 10 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 1500 N, AC/DC 24 V, MP-Bus, 150 s (90...150 s), Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately
3 pipe connectors ZH4525 supplied separately

List price
NOK 8 351,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

BIM / Revit

CADENAS

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZH4525

Pipe connector for globe valve with external thread DN 25 Rp 1"

List price: NOK 116,00
Your price: ...

ZH525

Blanking connection for globe valve with external thread DN 25

List price: NOK 101,00
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: NOK 1 051,00
Your price: ...

ZH24-1

Stem heater DN 15...50 (45 W)

List price: NOK 6 529,00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: NOK 1 926,00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: NOK 2 823,00
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: NOK 734,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: NOK 245,00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: NOK 4 603,00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: NOK 6 882,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: NOK 6 076,00
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
10 m³/h
Pattern
3-way
Pipe connection
External thread
PN
16
Pressure-independent
NO

Actuator specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
1500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
2 W
Running time (motor)
150 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V