H532B+NVC24A-MP-TPC/Z
Globe valve, 3-way, DN 32, External thread, G 2", PN 16, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 1000 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
3 pipe connectors ZH4532 supplied separately
- List price
- NOK 8 493,00
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
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: NOK 5 165,00
Your price: ...
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: NOK 820,00
Your price: ...
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: NOK 275,00
Your price: ...
Details
Specifications
Valve specifications
- Pattern
- 3-way
- kvs
- 16 m³/h
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Flow temperature
- -10...120°C [14...248°F]
- Flow temperature note
- At a fluid temperature of -10...2°C, a spindle heating is needed.
- Close-off pressure
- 1000 kPa
- Flow characteristic {Tools}
- A – AB: equal percentage; B – AB: linear
- Leakage rate {Tools}
- A – AB: max. 0.05% of the kvs value; B – AB: max. 1% of the kvs value
- Pipe connection
- External thread
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 3.5 W
- Power consumption (holding)
- 1.5 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Terminals with cable 1 m, 4 x 0.75 mm² (Terminal 4 mm²)
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2