Items in your download folder

Download folder is empty
item(s) in download folder

!

H540B+NVC24A-MP-TPC/Z



H540B+NVC24A-MP-TPC/Z

Globe valve, 3-way, DN 40, External thread, G 2 1/4", PN 16, ps 1600 kPa, kvs 25 m³/h, Fluid temperature -10...120°C [14...248°F]
Globe valve actuator, 1000 N, AC/DC 24 V, MP-Bus, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
3 pipe connectors ZH4540 supplied separately

List price
NOK 9 372,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZH4540

Pipe connector for globe valve with external thread DN 40 Rp 1 1/2"

List price: NOK 241,00
Your price: ...

ZH540

Blanking connection for globe valve with external thread DN 40

List price: NOK 210,00
Your price: ...

ZNV-C

Spare coupling

List price: NOK 162,00
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: NOK 1 443,00
Your price: ...

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: NOK 1 181,00
Your price: ...

ZH24-1

Stem heater DN 15...50 (45 W)

List price: NOK 7 329,00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: NOK 2 164,00
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: NOK 3 165,00
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: NOK 820,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: NOK 275,00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: NOK 5 165,00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: NOK 7 723,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: NOK 6 821,00
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
25 m³/h
Pattern
3-way
Pipe connection
External thread
PN
16
Pressure-independent
NO

Actuator specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
1000 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
3.5 W
Running time (motor)
35 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V