H332S-M+NVC24A-SZ-TPC



H332S-M+NVC24A-SZ-TPC

Stainless steel globe valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 2500 kPa, kvs 16 m³/h, Fluid temperature 0...130°C
Globe valve actuator, 1000 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted

List price
NOK 8'286,00
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
List price: NOK 916,00
Your price: ...
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
1000 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
3.5 W
Running time (motor)
35 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V