R7025R10-B2+LR24A-MP



R7025R10-B2+LR24A-MP

Characterised control valve, 3-way, DN 25, Flange, PN 6, ps 600 kPa, kvs 10 m³/h, -10...100°C
Rotary actuator, 5 Nm, AC/DC 24 V, MP-Bus, 90 s, IP54
Actuator fitted

List price
NOK 5'296,00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: NOK 1'037,00
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: NOK 788,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: NOK 788,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: NOK 788,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: NOK 788,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: NOK 788,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: NOK 788,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: NOK 788,00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: NOK 483,00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: NOK 646,00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: NOK 1'612,00
Your price: ...

ZR24-2

Stem heating DN 15...50 (20 W)

List price: NOK 817,00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: NOK 2'471,00
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
List price: NOK 639,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: NOK 213,00
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: NOK 4'068,00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: NOK 6'042,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: NOK 5'346,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
10 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6
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
1.3 W
Power consumption (running)
2.5 W
Running time (motor)
90 s / 90°
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V