R7025R10-B2+NRQ24A-SZ



R7025R10-B2+NRQ24A-SZ

Characterised control valve, 3-way, DN 25, Flange, PN 6, ps 600 kPa, kvs 10 m³/h, Fluid temperature -10...100°C
Very fast running rotary actuator, 8 Nm, AC/DC 24 V, 0.5...10 V, 9 s, IP54
Actuator fitted

List price
NOK 6'695,00
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
List price: NOK 1'037,00
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: NOK 788,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: NOK 788,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: NOK 788,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: NOK 788,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: NOK 788,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: NOK 788,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: NOK 788,00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: NOK 483,00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: NOK 646,00
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: NOK 817,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
10 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Control type
DC 0.5...10 V
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
13 W
Running time (motor)
9 s / 90°
Torque
8 Nm
Voltage AC/DC
AC/DC 24 V