R7025R10-B2/NRF24A-SR-S2-O



R7025R10-B2/NRF24A-SR-S2-O

Characterised control valve, 3-way, DN 25, Flange, PN 6, ps 600 kPa, kvs 10 m³/h, -10...100°C
Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, 2...10 V, 90 s, 2 x SPDT, IP54
Actuator supplied separately

List price
NOK 6'794,00
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
List price: NOK 1'037,00
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: NOK 817,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
10 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
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
3.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V