R7032R-B3+NRF24A-O



R7032R-B3+NRF24A-O

Changeover ball valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, kvs 32 m³/h, -10...100°C
Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, Open/close, 75 s, IP54
Actuator fitted

List price
NOK 6'639,00
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
List price: NOK 1'037,00
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: NOK 817,00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
32 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6
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
6 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V