NM230A-F
Rotary actuator, 10 Nm, AC 100...240 V, Open/close, 3-point, 150 s, Form fit 8x8 mm, IP54
- List price
- 897,00 PLN
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
AV8-25
Shaft extension 240 mm ø20 mm for damper shaft ø8...22.7 mm
List price: 264,00 PLN
Your price: ...
ZF10-NSA
Form fit insert, 10x10 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
List price: 580,00 PLN
Your price: ...
ZF12-NSA
Form fit insert, 12x12 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
List price: 580,00 PLN
Your price: ...
ZF15-NSA
Form fit insert, 15x15 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
List price: 580,00 PLN
Your price: ...
ZF16-NSA
Form fit insert, 16x16 mm, for LMQ..A / NM..A / SM..A
Multipack 20 pcs.
List price: 580,00 PLN
Your price: ...
ZF8-NMA
Form fit insert, 8x8 mm, for LMQ..A / NM..A
Multipack 20 pcs.
List price: 580,00 PLN
Your price: ...
ZG-NMA
Mounting kit for linkage operation for flat installation
List price: 292,00 PLN
Your price: ...
Electrical accessory
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 2.5 W
- Power consumption (holding)
- 0.6 W
- Power Consumption For Wire Sizing
- 5.5 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 10 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- selectable with switch 0 (ccw rotation) / 1 (cw rotation)
- Manual override
- With push-button, can be locked
- Angle of rotation
- 95
- Running time (motor)
- 150 s / 90°
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Temperature
- -30...50°C [-22...122°F]