Polski
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
  • PL EN
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
  3. Valve Actuators

GV12-24-SR-T



Learn more
Back to product category
GV12-24-SR-T

GV12-24-SR-T

Large stroke actuator, 15000 N, AC/DC 24 V, (0.5)2...10 V, 82 s, Stroke 65 mm, IP65, Terminals

To the available combinations
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
  • Product videos
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
Product videos

How-to video: Replacing a GV12 actuator on an H6 valve

The step-by-step how-to video shows how to correctly replace the GV12 actuator on an H6 large globe valve. It helps you with support and replacement cases.

Play now Share via email

How-to video: Replacing a GV12 actuator on an H7 valve

The step-by-step how-to video shows how to correctly replace the GV12 actuator on an H7 large globe valve. It helps you with support and replacement cases.

Play now Share via email

How-to video: GV12 troubleshooting

The how-to video shows how typical errors on the GV12 actuator can be found and corrected.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power Consumption For Wire Sizing
74 VA
Connection Supply Control
Terminals 2.5 mm²
Force
15000 N
Control type
DC 2...10 V
Manual override
Temporary with handwheel (non-rotating)
Stroke
65 mm
Running time (motor)
82 s / 65 mm
Protection category
IP65
Ambient Temperature
-20...70°C [-4...158°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland) – Sąd Rejonowy dla m. st. Warszawy XIII Wydział Gospodarczy KRS, nr KRS 0000023670 – Zarząd: Marcin Moczydłowski, Członek Zarządu: Anna Wilner-Modrzewska, Prokurent: Piotr Rojan – Kapitał akcyjny w wysokości 500.000,00 PLN wpłacony w całości.