Home

Items in your download folder

Download folder is empty
item(s) in download folder

!

View download folder
To the download center

Items in your cart

Cart is empty.
item(s) in cart

Solution

Quantity:
Total:
View Cart / Project List
Open a different project list
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
    Polski
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
  • PL EN
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
  • Items in your download folder

    Download folder is empty
    item(s) in download folder

    !

    View download folder
    To the download center
  • Items in your cart

    Cart is empty.
    item(s) in cart

    Solution

    Quantity:
    Total:
    View Cart / Project List
    Open a different project list
    Export as .xlsx Export as .csv Import from .csv Import from .bel
  1. Home
  2. Valves
  3. Globe Valves

H6065X58-SP2/NVK24A-SR-TPC



Back to product category
H6065X58-SP2/NVK24A-SR-TPC

H6065X58-SP2/NVK24A-SR-TPC

Globe valve (partially pressure-balanced), 2-way, DN 65, Flange, PN 25, ps 2500 kPa, Kvs 58 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
19 766,00 PLN
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
ZNV-C

ZNV-C

Spare coupling

List price: 82,00 PLN
Your price: ...
Add to Project List

Electrical accessory

S2A-H

S2A-H

Auxiliary switch 2x SPDT add-on

List price: 638,00 PLN
Your price: ...
Add to Project List
ZH24-1-A

ZH24-1-A

Stem heater for LV.., NV.., SV.. actuator

List price: 619,00 PLN
Your price: ...
Add to Project List
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
58 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
2100 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm² (Terminal 4 mm²)
Control type
DC 2...10 V
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Safety Notes General conditions of sales and delivery Change privacy settings Imprint
+48 22 886 53 05
Subscribe to newsletter
BELIMO Silowniki S.A., ul. Jutrzenki 98, 02-230, Warsaw (Poland)