D6450NL+SY8-230A-MF-T



D6450NL+SY8-230A-MF-T

Butterfly valve, 2-way, DN 450, Flange with Lug types PN 16, ps 1600 kPa, kvs 5490 m³/h, kvmax 18800 m³/h, -20...120°C
Rotary actuator, 1500 Nm, AC 230 V, 2...10 V, 55 s, 2 x SPDT, IP67, F14, Terminals
Actuator fitted

List price
57 152,00 PLN
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
ZK6-GEN

Connection cable 5 m, A+B: RJ12 6/6

List price: 99,00 PLN
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 1 891,00 PLN
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
5490 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
DC 2...10 V
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
288 W
Running time (motor)
55 s / 90°
Torque
1500 Nm
Voltage AC/DC
AC 230 V