R7032R-B3+NRQ24A



R7032R-B3+NRQ24A

Changeover ball valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, kvs 32 m³/h, -10...100°C
Very fast running rotary actuator, 8 Nm, AC/DC 24 V, Open/close, 9 s, IP54
Actuator fitted

List price
3 122,00 PLN
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
List price: 482,00 PLN
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: 380,00 PLN
Your price: ...

Not categorised

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 366,00 PLN
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 366,00 PLN
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 366,00 PLN
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 366,00 PLN
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 366,00 PLN
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 366,00 PLN
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 366,00 PLN
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 224,00 PLN
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 300,00 PLN
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
32 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6
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
13 W
Running time (motor)
9 s / 90°
Torque
8 Nm
Voltage AC/DC
AC/DC 24 V