R7032R16-B3+NRFA

Characterised control valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, kvs 16 m³/h, Fluid temperature -10...100°C
Rotary actuator fail-safe NC, 10 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54
Actuator fitted

List price
3 218,00 PLN
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
List price: 482,00 PLN
Your price: ...

Electrical accessories

ZR24-2

Stem heater DN 15...50 (20 W)

List price: 380,00 PLN
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
16 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6
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
6 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V