Articole în directorul de descărcări

Directorul de descărcări este gol
articol(e) în directorul de descărcări

!

LV230A-RE

Globe valve actuator (RetroFIT), 500 N, AC 100...240 V, Open/close, 3-point, 200 s, Stroke 20 mm, IP54, Terminals

Please contact your local Sales Representative for ordering.

Design Data : Design Data

  • Downloads
  • Accessories
  • Product Videos
  • Details
Downloads

Documentation

CAD / BIM

CAD data 3D

Success stories

Accessories

Mechanical Accessories

ZNV-203

Spacer ring for LDM, stroke 20 mm

Please contact your local Sales Representative for ordering.

ZNV-204

Spacer ring for Sauter, stroke 20 mm

Please contact your local Sales Representative for ordering.

ZNV-205

Adapter kit Danfoss

Please contact your local Sales Representative for ordering.

ZNV-207

Stem Adapter for LV..-RE, NV..-RE, SV..-RE

Please contact your local Sales Representative for ordering.

ZNV-C

Spare coupling

Please contact your local Sales Representative for ordering.

Electrical Accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

Please contact your local Sales Representative for ordering.
Product Videos
Please accept preferences-cookies to watch this video.

How to install a globe valve actuator and RetroFIT linkage

Engineered to suit a broad range of HVAC applications, actuators and Retrofit linkages are highly adaptable making selection, installation, and long-term service worry-free. 

Details

Specifications

Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Force
500 N
Movement type
Linear
Power consumption (holding)
1 W
Power consumption (running)
2 W
Protection category
IP54
Running time
100...150 s
Running time (motor)
200 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC 100...240 V