R-22PE-0UE
Sensor module thermal energy meter DN 25
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design Data : Design Data
- Downloads
- Details
Downloads
Details
Specifications
- Accessory type
- Sensors
- Application
- Pipe
- Electrical connection
- Cable
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Measured values
- Flow
- Product type
- Accessory
- Sensor type
- Thermal energy meter
- Voltage AC/DC
- AC/DC 24 V