Acasă

Articole în directorul de descărcări

Directorul de descărcări este gol
articol(e) în directorul de descărcări

!

Vizualizare director de descărcări
Către centrul de descărcări

Articole în coșul dvs.

Coșul este gol.
articol(e) în coș

Solution

Cantitate:
Vizualizare coș/listă proiect
Deschideți o altă listă de proiect
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
  • Articole în directorul de descărcări

    Directorul de descărcări este gol
    articol(e) în directorul de descărcări

    !

    Vizualizare director de descărcări
    Către centrul de descărcări
  • Articole în coșul dvs.

    Coșul este gol.
    articol(e) în coș

    Solution

    Cantitate:
    Vizualizare coș/listă proiect
    Deschideți o altă listă de proiect
    Exportare ca .xlsx Exportare ca .csv Importare din .csv
  1. Home
  2. Senzori/Contoare
  3. Senzori de țeavă (apă)

22PDP-185



Learn more
Back to product category
22PDP-185

22PDP-185

Differential pressure sensor Water, 0...5 bar, 0…73 psi, active, 4...20 mA, 0...5 V, 0...10 V, LCD

Please contact your local Sales Representative for ordering.
Add to Project List
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.

Or create a new Project List to add this product:

Design data: Design data

Bookmark this page
Share
  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • View now

Tender texts

  • Download

CAD / BIM

BIM / Revit

  • View now
  • Download
  • Download

CAD download / 3D viewer

  • View now

Success stories

  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Installation water differential pressure sensor 22WDP vs. 22PDP

Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.

 

Play now Share via email

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 4...20 mA
  • 0...5 V
  • 0...10 V
Measuring range pressure
0...5 bar
Measuring range pressure
0…73 psi
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
0...5/10 V or 4...20 mA output, selectable with switch
Display type
LCD