2. Senzori/Contoare
  3. Senzori de exterior (aer)

22UT-12



Learn more
Back to product category
22UT-12

22UT-12

Outdoor sensor Temperature active, 0...5 V, 0...10 V, External sensor, Probe length 25 mm, Probe diameter 6 mm
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
  • Product videos
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
A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Temperature
Output signal
  • 0...5 V
  • 0...10 V
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 5 kΩ
Output signal active note
Output 0...5/10 V with Jumper adjustable
Probe length
25 mm