MKT-IMG_belimo_video_block

    Mass-media

    • Știri
    • Puncte forte
    • Povești de succes
    • Videos
    • Imagini și logo-uri
    • Expoziții și evenimente
    • Contacte
    lower_pic
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
    MKT-IMG_belimo_video_block

    Mass-media

    • Știri
    • Puncte forte
    • Povești de succes
    • Videos
    • Imagini și logo-uri
    • Expoziții și evenimente
    • Contacte
    lower_pic
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
  3. Senzori de exterior (aer)

22UTH-110M



Learn more
Back to product category
22UTH-110M

22UTH-110M

Outdoor sensor with weather shield Humidity / Temperature active, 0...5 V, 0...10 V, NTC10k Pre (10k3) (passive)
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
A-22D-A06

A-22D-A06

Replacement filter sensor probe tip, wire mesh, Stainless steel

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
  • Temperature
  • Humidity
Output signal
  • 0...5 V
  • 0...10 V
  • NTC10k Pre (10k3)
Measuring range humidity
0...100% RH non-condensing
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output signal passive temperature
NTC10k Pre (10k3)
Output signal active note
Output 0...5/10 V with Jumper adjustable