BFL24-T-ST/500
Fire damper actuator, 4 Nm, AC/DC 24 V, Open/close, 60 s, 2 x SPDT, IP54, Cable with connector plug, Thermoelectric tripping device BAT (72°C)
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessories
ZA10-B
Form fit insert 12/10 mm for BFL
ZA10-B.1
Form fit insert 12/10 mm for BFL
Multipack 50 pcs.
ZA11-B
Form fit insert 12/11 mm for BFL, BFN
ZA11-B.1
Form fit insert 12/11 mm for BFL, BFN
Multipack 50 pcs.
ZA12ON-B.1
Form fit insert 12/10 mm without cams for BFL
Multipack 100 pcs.
ZA8-B.1
Form fit insert 12/8 mm for BFL
Multipack 50 pcs.
ZKN1-B
Hand crank, 40 mm, for BFL, BFN, BEN, BEE
ZKN1-B.1
Hand crank, 40 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
ZKN2-B
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
ZKN2-B.1
Hand crank, 63 mm, for BFL, BFN, BEN, BEE
Multipack 100 pcs.
ZSD-B.1
Protective bag with wire
Multipack 100 pcs.
ZZN12-B
Pointer 12x12 mm for BFL, BFN, BEN, BEE
ZZN12-B.1
Pointer 12x12 mm for BFL, BFN, BEN, BEE
Multipack 100 pcs.
Electrical accessories
BKN230-24
Communication and power supply unit for fire damper actuators 24 V with connector
BKN230-24-C-MP
Communication and power supply unit for fire damper actuators 24 V with connector
BKN230-24-MOD
Communication and power supply unit for fire damper actuators 24 V with connector
SN2-C7/300
Auxiliary switch 2 x SPDT cable length 3 m
SN2-C7/500
Auxiliary switch 2 x SPDT cable length 5 m
ZBAT0
Blanking cover for BAT (without thermal fuse for duct inside temperature)
Multipack 20 pcs.
ZBAT120
Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
ZBAT120.1
Spare tripping element for BAT, Duct inside temperature 120°C (colour orange), Probe length 65 mm
Multipack 20 pcs.
ZBAT140
Spare tripping element for BAT, Duct inside temperature 140°C (colour red), Probe length 65 mm
ZBAT72
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
ZBAT72.1
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 65 mm
Multipack 20 pcs.
ZBAT72/9
Spare tripping element for BAT, Duct inside temperature 72°C (colour black), Probe length 90 mm
ZBAT95
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
ZBAT95.1
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 65 mm
Multipack 20 pcs.
ZBAT95/9
Spare tripping element for BAT, Duct inside temperature 95°C (colour grey), Probe length 90 mm
Advantages of motorised fire dampers
Advantages of motorised against mechanical fire dampers.
Fire damper actuators BFL and BFN
In the field of fire protection you can rely on our fire damper actuators with Safety Position Lock™. This patented solution holds the fire dampers reliable in the safety position in the event of fire, and is integrated as standard.
Fire protection scenarios
1. Fire dampers not motorised vs. motorised
2. Periodical automates functionality tests
3. Overnight shutdown & sealing of fire compartments
4. Smoke spread in outside air systems
Specifications
- Angle of rotation
- 95
- Auxiliary switches
- 2 x SPDT
- Control type
- Open/close
- Degree of protection
- IP54, IP protection in all mounting positions
- Electrical connection
- Cable with connector plug
- Fail-safe function
- Fail-safe
- Manual override
- With position stop
- Mechanical interface
- Form fit 12x12 mm, continuous hollow shaft
- Power consumption (holding)
- 0.8 W
- Power consumption (running)
- 2.5 W
- Running time (fail-safe)
- 20 s
- Running time (motor)
- <60 s / 90°
- Torque
- 4 Nm
- Voltage AC/DC
- AC/DC 24 V