P-22RTH-1900A-1
Room Operating Unit Humidity / Temperature active, NFC, 0...5 V, 0...10 V, 2...10 V, MP-Bus, Belimo Display App, PC, white, RAL 9003
This product is also available with your customised logo on the front.
Please contact your local Belimo representative for ordering.
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
Belimo Display App
Belimo Display App, Innovative end-user app for displaying current room values and adjusting setpoints., For NFC-capable Android and iOS smartphones. Compatible devices: 22RT.. and P-22RT...
Belimo Sensor Range 2024
With a complete range of sensors, Belimo is now your single source for HVAC field devices.
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Electrical connection
- Terminals
- Measured values
-
- Temperature
- Humidity
- Output signal
-
- 0...5 V
- 0...10 V
- 2...10 V
- MP-Bus
- Measuring range humidity
- Default setting: 0...100% RH
- Measuring range temperature
- 0...50°C [32...122°F]
- Communication
- MP-Bus
- Output Voltage [Range]
- 3 x 0...5 V, 0...10 V, 2...10 V
- Output signal active note
-
- Output 0...5 V, 0...10 V (factory setting), 2...10 V selectable via NFC
- min. resistance 5 kΩ
- Display type
- Belimo Display App