3. Characterised Control Valves

R7050R25-B3/NR24A-MP



Learn more
Back to product category
R7050R25-B3/NR24A-MP

R7050R25-B3/NR24A-MP

Characterised control valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, Kvs 25 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (45...170 s), IP54
Actuator supplied separately
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
ZR-EXT-01

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
CRK24-B1

CRK24-B1

Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.
ZR24-2

ZR24-2

Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W
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
Available as a free download
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
3-way
Kvs
25 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Fluid temperature
-10...100°C [14...212°F]
Fluid temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Flow characteristic {Tools}
A – AB: equal percentage; B – AB: linear
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.2 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
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
+966 11 277 6333
Subscribe to newsletter
BELIMO Saudi Arabia, 3742 Al Thumamah Rd, 6493 Al Yasmeen District, Riyadh 13322 (Saudi Arabia)