NRF230A-3
Rotary actuator fail-safe NC, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54
- List price
- 5 900,00 SEK
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 4 W
- Power consumption (holding)
- 3 W
- Power Consumption For Wire Sizing
- 15 VA
- Connection Supply Control
- Cable 1 m, 4x 0.75 mm²
- Control type
- 3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2