• Belimo Experience Center (Nacka, Sweden)
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
    Svenska
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
  • SE EN
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
    • Belimo Experience Center (Nacka, Sweden)
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
  3. Valve Actuators

NRF24A-S2-O



Learn more
Back to product category
NRF24A-S2-O

NRF24A-S2-O

Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, Open/close, 75 s, 2x SPDT, IP54

List price
5 218,00 SEK
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
6 W
Power consumption (holding)
2.5 W
Power Consumption For Wire Sizing
8.5 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Control type
Open/close
Protection category
IP54
Degree Of Protection NEMA
NEMA 2
Enclosure Type
UL Enclosure Type 2

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General conditions of sales and delivery Imprint
+46 8 464 07 00
Subscribe to newsletter
Belimo AB, Stubbsundsvägen 15, 131 41 Nacka (Sweden)