D640N+GR24A-SR-5



D640N+GR24A-SR-5

Butterfly valve, 2-way, DN 40, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 27 m³/h, kvmax 65 m³/h, Fluid temperature -20...120°C
Rotary actuator, 40 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54, F05
Actuator fitted

List price
7'188,00 SEK
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
List price: 1'031,00 SEK
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 1'031,00 SEK
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 1'031,00 SEK
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 1'031,00 SEK
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 1'031,00 SEK
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 1'031,00 SEK
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 631,00 SEK
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 845,00 SEK
Your price: ...

ZR24-F05

Stem heating flange F05 (30 W)

List price: 1'068,00 SEK
Your price: ...

Not categorised

P200A

Feedback potentiometer 200 Ω add-on

List price: 1'031,00 SEK
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Wafer types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
27 m³/h
Pattern
2-way
Pipe connection
Flange
PN
6 / 10 / 16
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
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
4.5 W
Running time (motor)
150 s / 90°
Torque
40 Nm
Voltage AC/DC
AC/DC 24 V