H412B+NV24A-MOD



H412B+NV24A-MOD

Globe valve, 2-way, DN 15, External thread, G 1 1/8", PN 16, ps 1600 kPa, kvs 1 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 1000 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 150 s (90...150 s), Stroke 20 mm, IP54
Actuator fitted

List price
7'531,00 SEK

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Success stories

Accessories

Mechanical accessories

ZH4515

Pipe connector for globe valve with external thread DN 15 Rp 1/2"

List price: 99,00 SEK
Your price: ...

ZNV-C

Spare coupling

List price: 166,00 SEK
Your price: ...

Electrical accessories

ZH24-1

Stem heater DN 15...50 (45 W)

List price: 7'457,00 SEK
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 3'232,00 SEK
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
List price: 836,00 SEK
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 279,00 SEK
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 5'321,00 SEK
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
1600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
1 m³/h
Pattern
2-way
Pipe connection
External thread
PN
16
Pressure-independent
NO

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
1000 N
Manual override
With push-button, can be locked
Power consumption (holding)
0.5 W
Power consumption (running)
1.5 W
Running time (motor)
150 s / 20 mm
Stroke
15 mm
Voltage AC/DC
AC/DC 24 V