D650NL/GR24A-MP-5



D650NL/GR24A-MP-5

Butterfly valve, 2-way, DN 50, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 30 m³/h, kvmax 100 m³/h, -20...120°C
Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 90 s, IP54, F05
Actuator supplied separately

List price
EUR 704,00

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 3D

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Success stories

Accessories

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: EUR 125,00
Your price: ...

P10000A

Feedback potentiometer 10 kΩ add-on

List price: EUR 88,00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: EUR 88,00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: EUR 88,00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: EUR 88,00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: EUR 88,00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: EUR 88,00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: EUR 88,00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: EUR 54,00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: EUR 72,00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: EUR 179,00
Your price: ...

ZR24-F05

Stem heating flange F05 (30 W)

List price: EUR 91,00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: EUR 275,00
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
List price: EUR 71,00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: EUR 23,70
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: EUR 453,00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: EUR 673,00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: EUR 595,00
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
30 m³/h
Pattern
2-way
Pipe connection
Flange
PN
10 / 16
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
4 W
Running time (motor)
90 s / 90°
Torque
40 Nm
Voltage AC/DC
AC/DC 24 V