EXT-R240-B4-PW/SRFA-O



EXT-R240-B4-PW/SRFA-O

Open/close ball valve, 2-way, DN 40, Internal thread, Rp 1 1/2", PN 10, ps 1000 kPa, kvs 125 m³/h, 5...65°C
Rotary actuator fail-safe NO, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, IP54
Actuator supplied separately

List price
EUR 630,00
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
1000 kPa
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Fluid
Potable water
kvs
125 m³/h
Manual override
By means of hand crank and locking switch
Pattern
2-way
Pipe connection
Internal thread
PN
10
Power consumption (holding)
3.5 W
Power consumption (running)
7 W
Product type
Combo
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V