Items in your download folder

Download folder is empty
item(s) in download folder

!

R3040-BL4/SRFA-S2-O



R3040-BL4/SRFA-S2-O

Changeover ball valve, 3-way, L-bore, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 47 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2 x SPDT, IP54
Actuator supplied separately

List price
£694.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

Accessories

Mechanical accessories

EXT-OC-ZRN340G

Insulation shell for valve R3.., DN 40, (kvs ≥25)
only for non-condensing applications

List price: £26.80
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £100.00
Your price: ...

ZR2340

Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread

List price: £25.40
Your price: ...

Electrical accessories

ZR24-2

Stem heater DN 15...50 (20 W)

List price: £78.70
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
47 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
Open/close
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Power consumption (holding)
3.5 W
Power consumption (running)
7 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 24...240 V / DC 24...125 V