R3040-16-S3/NR24A-MP/Z
Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 90 s (45...170 s), IP54
Actuator supplied separately
3 pipe connectors ZR2340 supplied separately
- List price
- £666.80
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
EXT-OC-ZRN340
Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications
ZR2340
Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread
Electrical accessories
CRK24-B1
Room temperature controller, Output 2...10 V: cooling, heating for 6-way valve, AC 24 V, Mode selection and display: AUTO / ECO / MAXIMUM, rotary button +/-
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1400 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 16 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- PN
- 25
- Pressure-independent
- NO
Actuator specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.2 W
- Power consumption (running)
- 3.5 W
- Running time (motor)
- 90 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V