R3040-16-S3/SR24P-SR/Z
Characterised control valve, 3-way, DN 40, Internal thread, Rp 1 1/2", PN 25, ps 1600 kPa, kvs 16 m³/h, Fluid temperature -10...120°C [14...248°F]
Rotary actuator (RobustLine), 20 Nm, AC/DC 24 V, 2...10 V, 90 s, IP66/67
Actuator supplied separately
3 pipe connectors ZR2340 supplied separately
- List price
- £838.80
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
Mechanical accessories
EXT-OC-ZRN340
Insulation shell for valve R3.., DN 40, (kvs ≤16 / 31)
only for non-condensing applications
List price: £30.10
Your price: ...
ZR2340
Pipe connector for ball valve, DN 40, G 1 1/2", with internal thread
List price: £28.60
Your price: ...
Electrical accessories
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1400 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 16 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- PN
- 25
- Pressure-independent
- NO
Actuator specifications
- Control type
- DC 2...10 V
- Degree of protection
- IP66/67
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 0.4 W
- Power consumption (running)
- 2.5 W
- Running time (motor)
- 90 s / 90°
- Torque
- 20 Nm
- Voltage AC/DC
- AC/DC 24 V