R3020-S2/NRF24A-O/Z



R3020-S2/NRF24A-O/Z

Changeover ball valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, kvs 32 m³/h, -10...120°C
Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, Open/close, 75 s, IP54
Actuator supplied separately
3 pipe connectors ZR2320 supplied separately

List price
£372.30
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
EXT-OC-ZRN320

Insulation shell for valve R3.. DN 20

List price: £17.90
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2320

Pipe connector for ball valve with internal thread, DN 20, Rp 3/4"

List price: £9.10
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
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
32 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
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
6 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V