R3020-S2/SRQ24A/Z



R3020-S2/SRQ24A/Z

Changeover ball valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 40, ps 1600 kPa, kvs 32 m³/h, -10...120°C
Very fast running rotary actuator, 16 Nm, AC/DC 24 V, Open/close, 9 s, IP54
Actuator supplied separately
3 pipe connectors ZR2320 supplied separately

List price
£445.30
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
EXT-OC-ZRN320

Insulation shell for valve R3.. DN 20

List price: £17.90
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2320

Pipe connector for ball valve with internal thread, DN 20, Rp 3/4"

List price: £9.10
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: £66.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: £66.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: £66.00
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: £66.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: £66.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: £66.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: £66.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: £41.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: £54.00
Your price: ...

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
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
32 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
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
15 W
Running time (motor)
9 s / 90°
Torque
16 Nm
Voltage AC/DC
AC/DC 24 V