R3025-10-S2+NRF230A-3/Z



R3025-10-S2+NRF230A-3/Z

Characterised control valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, kvs 10 m³/h, -10...120°C
Rotary actuator fail-safe NC, 10 Nm, AC 100...240 V, 3-point, 90 s, IP54
Actuator fitted
3 pipe connectors ZR2325 supplied separately

List price
£448.40
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
EXT-OC-ZRN325

Insulation shell for valve R3.. DN 25

List price: £17.90
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1"

List price: £10.80
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
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
10 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
3-point
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
3 W
Power consumption (running)
4.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC 100...240 V