R3025-10-S2/NR24A-S
Characterised control valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, kvs 10 m³/h, -10...120°C
Rotary actuator, 10 Nm, AC/DC 24 V, Open/close, 3-point, 90 s, 1 x SPDT, IP54
Actuator supplied separately
- List price
- £303.00
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
Mechanical accessories
ZR2325
Pipe connector for ball valve with internal thread, DN 25, Rp 1"
List price: £10.80
Your price: ...
Electrical accessories
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1400 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 10 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- PN
- 40
- Pressure-independent
- NO
Actuator specifications
- Auxiliary switches
- 1 x SPDT
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 0.2 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 90 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V