R3025-6P3-6P3-B3/NR24A-KNX



R3025-6P3-6P3-B3/NR24A-KNX

Characterised control valve, 6-way, DN 25, Internal thread, Rp 1", PN 16, ps 1600 kPa, kvs1 6.3 m³/h, kvs2 6.3 m³/h, Fluid temperature 6...80°C
Rotary actuator, 10 Nm, AC/DC 24 V, KNX (S-Mode), 90 s (45...170 s), IP54
Actuator supplied separately

Please contact your local Sales Representative for ordering.
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
EXT-OC-ZR3025

Insulation shell for valve R30..-..-..-B3 DN 25

List price: £51.00
Your price: ...

P2P25PE-1GE

Elbow 90° male/female, DN 25, Rp 1", R 1", Set of 2 pcs.

List price: £29.20
Your price: ...

ZR-005

Fixing bracket for 6-way valve DN 25

List price: £12.00
Your price: ...

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1"

List price: £10.80
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: £208.00
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
List price: £54.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: £17.90
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: £342.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
100 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Pattern
6-way
Pipe connection
Internal thread
PN
16

Actuator specifications

Control type
KNX (S-Mode)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.2 W
Power consumption (running)
3.5 W
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V