R3025-6P3-6P3-B3/NR24A-MP/Z
Characterised control valve, 6-way, DN 25, Internal thread, Rp 1", PN 16, ps 1600 kPa, kvs1 6.3 m³/h, kvs2 6.3 m³/h, Fluid temperature 6...80°C
Rotary actuator, 10 Nm, AC/DC 24 V, MP-Bus, 90 s (45...170 s), IP54
Actuator supplied separately
6 pipe connectors P2P25PE-1GE supplied separately
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
P2P25PE-1GE
Elbow 90° male/female, DN 25, Rp 1", R 1", Set of 2 pcs.
ZR2325
Pipe connector for ball valve with internal thread, DN 25, Rp 1"
Electrical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 100 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- Pattern
- 6-way
- Pipe connection
- Internal thread
- PN
- 16
Actuator specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.2 W
- Power consumption (running)
- 3.5 W
- Running time (motor)
- 90 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V