R3025-6P3-S2+LR24A-KNX
Characterised control valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, kvs 6.3 m³/h, -10...120°C
Rotary actuator, 5 Nm, AC/DC 24 V, KNX (S-Mode), 90 s, IP54
Actuator fitted
- List price
- £357.00
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
Mechanical accessories
ZR2325
Pipe connector for ball valve with internal thread, DN 25, Rp 1"
List price: £10.80
Your price: ...
Electrical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: £54.00
Your price: ...
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: £17.90
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: £342.00
Your price: ...
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1400 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 6.3 m³/h
- Pattern
- 3-way
- Pipe connection
- Internal thread
- PN
- 40
- Pressure-independent
- NO
Actuator specifications
- Control type
- KNX (S-Mode)
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.3 W
- Power consumption (running)
- 2.5 W
- Running time (motor)
- 90 s / 90°
- Torque
- 5 Nm
- Voltage AC/DC
- AC/DC 24 V