R3025-6P3-S2+LR24A-MOD



R3025-6P3-S2+LR24A-MOD

Characterised control valve, 3-way, DN 25, Internal thread, Rp 1", PN 40, ps 1600 kPa, kvs 6.3 m³/h, -10...120°C
Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 90 s, IP54
Actuator fitted

List price
£336.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 3D

BIM / Revit

VDI 3805

System integration

Current documents

Archive

Success stories

Accessories

Mechanical accessories

EXT-OC-ZRN325

Insulation shell for valve R3.. DN 25

List price: £17.90
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2325

Pipe connector for ball valve with internal thread, DN 25, Rp 1"

List price: £10.80
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: £208.00
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
List price: £54.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: £17.90
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: £342.00
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
6.3 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
Pressure-independent
NO

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
1.3 W
Power consumption (running)
2.5 W
Running time (motor)
90 s / 90°
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V