R3032-16-S3+SR24A-SZ



R3032-16-S3+SR24A-SZ

Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, kvs 16 m³/h, -10...120°C
Rotary actuator, 20 Nm, AC/DC 24 V, 0.5...10 V, 90 s, IP54
Actuator fitted

List price
£401.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 2D

BIM / Revit

VDI 3805

Success stories

Accessories

Mechanical accessories

EXT-OC-ZRN332

Insulation shell for valve R3.. DN 32

List price: £22.70
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4"

List price: £17.10
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: £66.00
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: £66.00
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: £66.00
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: £66.00
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: £66.00
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: £66.00
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: £41.00
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: £54.00
Your price: ...

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
Your price: ...

Not categorised

P200A

Feedback potentiometer 200 Ω add-on

List price: £66.00
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
16 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 0.5...10 V
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.4 W
Power consumption (running)
2.5 W
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC/DC 24 V