R3032-16-S3/NRF24A-SR



R3032-16-S3/NRF24A-SR

Characterised control valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 25, ps 1600 kPa, kvs 16 m³/h, -10...120°C
Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, 2...10 V, 90 s, IP54
Actuator supplied separately

List price
£452.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Accessories

Mechanical accessories

EXT-OC-ZRN332

Insulation shell for valve R3.. DN 32

List price: £22.70
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4"

List price: £17.10
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
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
16 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
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
3.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V