R3032-BL2+LRF24-MP-O



R3032-BL2+LRF24-MP-O

Changeover ball valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, kvs 9 m³/h, Fluid temperature -10...100°C
Rotary actuator fail-safe NO, 4 Nm, AC/DC 24 V, MP-Bus, 75 s (75...300 s), IP54
Actuator fitted

List price
£388.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 3D

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

EXT-OC-ZRN332

Insulation shell for valve R3.. DN 32

List price: £22.70
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2332

Pipe connector for ball valve, DN 32, Rp 1 1/4", R 1 1/4", with internal thread

List price: £17.10
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: £94.00
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: £135.00
Your price: ...

ZR24-2

Stem heater DN 15...50 (20 W)

List price: £69.00
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: £208.00
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
List price: £54.00
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: £17.90
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: £342.00
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: £508.00
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: £449.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
9 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40
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
No
Power consumption (holding)
2.5 W
Power consumption (running)
6 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
4 Nm
Voltage AC/DC
AC/DC 24 V