R3032-BL2+NRFD230A-3-S2-O



R3032-BL2+NRFD230A-3-S2-O

Changeover ball valve, 3-way, DN 32, Internal thread, Rp 1 1/4", PN 40, ps 1600 kPa, kvs 9 m³/h, -10...100°C
Rotary actuator fail-safe NO, 5 Nm, AC 100...240 V, 3-point, 35 s, 2 x SPDT, IP54
Actuator fitted

List price
£394.00

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Accessories

Mechanical accessories

EXT-OC-ZRN332

Insulation shell for valve R3.. DN 32

List price: £22.70
Your price: ...

ZR-EXT-01

Valve neck extension for ball valve DN 15...50

List price: £87.00
Your price: ...

ZR2332

Pipe connector for ball valve with internal thread, DN 32, Rp 1 1/4"

List price: £17.10
Your price: ...

Electrical accessories

ZR24-2

Stem heating DN 15...50 (20 W)

List price: £69.00
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
500 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
9 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
40

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
No
Power consumption (holding)
3 W
Power consumption (running)
5 W
Running time (fail-safe)
<20 s
Running time (motor)
35 s / 90°
Torque
5 Nm
Voltage AC/DC
AC 100...240 V